Synflex by Danfoss
45J0-04208
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
45J0-04208
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Product Height | .3 in | |
| Product Length/Depth | .22 in | |
| Product material | Nickel-Molybdenum Alloy | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .023 in³ | |
| Product Width | .345 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 45J0 Series |