Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
460022000
ROT AFD TWVA02200 210x2 34x25
460022000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
460022000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
8.268
Inside diameter MM
210.007
Outside diameter IN
10.240
Outside diameter MM
260.096
Thickness IN
0.984
Thickness MM
24.994