Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.970 | |
| A dimension MM | 24.638 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4614-1-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.821 | |
| Inside diameter MM | 20.850 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 0.970 | |
| Product length mm | 24.638 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Thread sealant | NO | No |
