Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.610 | |
| A dimension MM | 117.094 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4614-32-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.828 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.610 | |
| Product length mm | 117.094 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 63.500 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread sealant | NO | No |
