Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.920 | |
| A dimension MM | 99.568 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.275 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4616-20S | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End size 1 | -20 | -20 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.601 | |
| Hose cut off factor MM | 66.068 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 3.920 | |
| Product length mm | 99.568 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.620 | |
| Product width mm | 41.148 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 9/16-18 | 1 9/16-18 |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)