Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.960 | |
| A dimension MM | 100.584 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.875 | |
| Backup hex size MM | 47.625 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4616-24S | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.875 | |
| End size 1 | -24 | -24 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.582 | |
| Hose cut off factor MM | 65.584 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.280 | |
| Inside diameter MM | 32.512 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R5 REUSABLE | 100R5 Reusable |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)