Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.120 | |
| A dimension MM | 104.648 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.500 | |
| End size 1 | -32 | -32 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PASSIVATE | Passivate |
| Hex size 2 IN | 2.500 | |
| Hex size 2 MM | 63.500 | |
| Hose cut off factor IN | 2.281 | |
| Hose cut off factor MM | 57.948 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 2 3/8-12 UN | 2 3/8-12 UN |