Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.970 | |
| A dimension MM | 50.038 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.690 | |
| Backup hex size MM | 17.526 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4616-4S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.690 | |
| End size 1 | -4 | -4 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.280 | |
| Hose cut off factor MM | 7.112 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 1.970 | |
| Product length mm | 50.038 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)