Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.300 | |
| A dimension MM | 58.420 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4616-8-6S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.394 | |
| Hose cut off factor MM | 35.420 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.307 | |
| Inside diameter MM | 7.797 | |
| Product height in | 0.772 | |
| Product height mm | 19.609 | |
| Product length in | 2.300 | |
| Product length mm | 58.420 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.772 | |
| Product width mm | 19.609 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)