
PUMP-VAR DISP, S2PV075 CW, ACL07514R0CRR0019FRMMM02CAA000
4622-341
Model code: ACL07514R0CRR0019FRMMM02CAA000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4622-341
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | C | A-pad, dual 2 bolt mount, no shaft seal, 9 tooth 16/32 pitch spline |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 2 | 17.4 cm3/r [1.06 in3/r] (models 054-105) |
| Charge pump options | A | Remote filter ports |
| Charge pump special features | 0 | No charge pump special features |
| Control | FR | Forward-neutral-reverse control 12V with 2 2-pin weatherpack connectors |
| Control orifice lower servo S1 | M | 2.59 [.102] diameter |
| Control orifice upper servo S2 | M | 2.59 [.102] diameter |
| Control special features | 0 | None |
| Control supply orifice P | M | 2.59 [.102] diameter |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design code | A | Design code A |
| Displacement | 075 | 75.28 cm3/r [4.594 in3/r] at 18 deg |
| Flow rate gpm | 82.7 | |
| Flow rate lpm | 313.2 | |
| HPRV setting port A | R | 379 bar [5500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | R | 379 bar [5500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline |
| Main ports | C | 25.4 [1.00] - code 62 per SAE J518 (same side ports) |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACL07514R0CRR0019FRMMM02CAA000 | |
| Mounting Flange | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 4021.4 | |
| Output torque n*m | 454.4 | |
| Paint | 0 | Painted primer blue |
| Press override setting port A | 0 | None |
| Press override setting port B | 0 | None |
| Product height in | 9.600 | |
| Product height mm | 243.840 | |
| Product length in | 14.934 | |
| Product length mm | 379.324 | |
| Product Series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 10.960 | |
| Special pump features | 19 | Adjustable servo stop one direction - opposite of servo bolt |
| VALVE PLATE | 0 | V-Groove |
| Working pressure BAR | 379 | |
| Working pressure PSI | 5500 |