Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4622-363
PUMP-VAR DISP, S2PV075 CW
4622-363
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4622-363
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.790
Product height mm
274.066
Product length in
14.384
Product length mm
365.354
Product width in
8.700