
PUMP-VAR DISP, S2PV075 CCW, A
4622-421
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4622-421
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | M | C-pad, 4 bolt mount, no shaft seal, 14 tooth 12/24 pitch spline with additional o-ring (charge pump cover) |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 2 | 17.4 cm3/r [1.06 in3/r] (models 054-105) |
| Charge pump options | A | Remote filter ports |
| Charge pump special features | 0 | No charge pump special features |
| Control | EC | Electronic proportional control 12 volt DC without electronic driver |
| Control orifice lower servo S1 | E | 1.22 [.048] diameter |
| Control orifice upper servo S2 | E | 1.22 [.048] diameter |
| Control special features | C | 12 volt DC normally open destroke valve with deutsch-DT04-2P connector |
| Control supply orifice P | H | 1.65 [.065] diameter |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design Code | A | Design code A |
| Displacement | 075 | 75.28 cm3/r [4.594 in3/r] at 18 deg |
| Flow rate gpm | 82.7 | |
| Flow rate lpm | 313.2 | |
| HPRV setting port A | R | 379 bar [5500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | R | 379 bar [5500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline |
| Main ports | C | 25.4 [1.00] - code 62 per SAE J518 (same side ports) |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 4021.4 | |
| Output torque n*m | 454.4 | |
| PAINT | A | Painted finish black |
| Press override setting port A | R | 345 bar [5000 lbf/in2] adjustable range 310 -414 bar [4500-6000 lbf/in2] |
| Press override setting port B | R | 345 bar [5000 lbf/in2] adjustable range 310 -414 bar [4500-6000 lbf/in2] |
| Product height in | 9.600 | |
| Product height mm | 243.840 | |
| Product length in | 14.934 | |
| Product length mm | 379.324 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 10.960 | |
| Special pump features | 00 | No Special pump features |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 379 | |
| Working pressure psi | 5500 |