Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4624-40-32S | |
| End size 1 | -40 | -40 |
| End size 2 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | FEMALE BRAZE | Female braze |
| Finish plating | OIL | Oil |
| Item type | ADAPTER-SHOULDER | Adapter-shoulder |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4624 | 4624 |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146175304 |
