Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4629X16-BG | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.930 | |
| Inside diameter MM | 23.622 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.070 | |
| Outside diameter MM | 27.178 | |
| Product color finish | BLACK | Black |
| Product height in | 1.066 | |
| Product height mm | 27.076 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.066 | |
| Product width mm | 27.076 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.778 |