Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4640X12-BG | |
| Inside diameter IN | 0.630 | |
| Inside diameter MM | 16.002 | |
| Outside diameter IN | 0.750 | |
| Outside diameter MM | 19.050 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.062 | |
| Product length mm | 1.575 | |
| Product material | CADMIUM | Cadmium |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thickness IN | 0.060 | |
| Thickness MM | 1.524 |