Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4641-002
MOTOR-VARIABLE DISPL S1MV75
4641-002
Where to buy
Export PDF
Tools
Add to comparison
4641-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.550
Product height mm
267.970
Product length in
15.560
Product length mm
395.224
Product width in
10.740
Product width mm
272.796