
Danfoss
4641-010
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4641-010
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 75 cm³/rev |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready |
| Flow rate | 79.2 gal/min |
| Identification | Standard |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, High Pressure Series (Code 62) |
| Maximum Speed | 3425 RPM |
| Model Code | ACE464114KBB2B3M3MPA000000B0A |
| Output Shaft | 14 Tooth 12/24 Pitch Spline (Models 33-64) |
| Paint | Primer Blue |
| Product Height | 10.55 in |
| Product Length/Depth | 15.56 in |
| Product Type | Heavy Duty Variable Motor |
| Product Volume | 1763.057 in³ |
| Product Weight | 63.5 lb |
| Product Width | 10.74 in |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | 180 °F |
| Torque | 469 Nm |
| Trade Name | Series 1 |
| Working pressure | 420 bar |