Danfoss
4641-049
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4641-049
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 75 cm³/rev | |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready | |
| Flow rate | 79.2 gal/min | |
| Identification | Standard | |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, Standard Pressure Series (Code 61) With A and B Gauge Ports | |
| Maximum Speed | 3425 RPM | |
| Model Code | ACE464114MDC000000RBBF0000B0A | |
| Mounting Type | SAE C 4 Bolt | |
| Output Shaft | 14 Tooth 12/24 Pitch Spline (Models 33-64) | |
| Paint | Primer Blue | |
| Product Height | 10.55 in | |
| Product Length/Depth | 15.56 in | |
| Product Type | Heavy Duty Variable Motor | |
| Product Volume | 1763.057 in³ | |
| Product Weight | 63.5 lb | |
| Product Width | 10.74 in | |
| Special features | None | |
| Sub-brand | None | |
| System Working Temperature | 180 °F | |
| Torque | 469 Nm | |
| Trade Name | Series 1 | |
| Working pressure | 420 bar |