Danfoss
4643-003
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4643-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 75 cm³/rev | |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready | |
| Flow rate | 79.2 gal/min | |
| Identification | Standard | |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, High Pressure Series (Code 62) | |
| Maximum Speed | 3425 RPM | |
| Model Code | ACE464314LBM400000EKA00B00A0B | |
| Output Shaft | 14 Tooth 12/24 Pitch Spline (Models 33-64) | |
| Paint | Finish Black | |
| Product Height | 10.55 in | |
| Product Length/Depth | 15.56 in | |
| Product Type | Heavy Duty Variable Motor | |
| Product Volume | 1763.057 in³ | |
| Product Weight | 63.5 lb | |
| Product Width | 10.74 in | |
| Special features | None | |
| Sub-brand | None | |
| System Working Temperature | 180 °F | |
| Torque | 469 Nm | |
| Trade Name | Series 1 | |
| Working pressure | 420 bar |