466-CSR
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
466-CSR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Rod and piston seal spare part | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Inside diameter | 2.28 in | |
| Item type | Component | |
| Outside diameter | 4.187 in | |
| Product Height | 4.18 in | |
| Product Length/Depth | .625 in | |
| Product material | Synthetic rubber | |
| Product Type | Spare Part | |
| Product Volume | 10.92 in³ | |
| Product Width | 4.18 in | |
| Sub-brand | None | |
| Trade Name | None |