Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
466310
BKDG01 633 M
466310
Where to buy
Export PDF
Tools
Add to comparison
466310
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
6.760
Product height mm
171.704
Product length in
6.940
Product length mm
176.276
Product width in
2.250
Product width mm
57.150