Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMS32E10R | |
| Product height in | 2.680 | |
| Product height mm | 68.072 | |
| Product length in | 4.800 | |
| Product length mm | 121.920 | |
| Product width in | 2.400 | |
| Product width mm | 60.960 |
