Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
466373
DGMS 3 4E 10 R, DGMS34E10R
466373
Model code:
DGMS34E10R
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
466373
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Model Code 1
DGMS34E10R
Product height in
2.680
Product length in
8.800
Product length mm
223.520
Product width in
2.400
Product width mm
60.960