DGMA 3 T1 10BLOHMAR, DGMA3T110B-product-details

DGMA 3 T1 10BLOHMAR, DGMA3T110B

466381

Model code: DGMA3T110B


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1DGMA3T110B
Product height in0.940
Product height mm23.876
Product length in2.900
Product length mm73.660
Product width in1.800
Product width mm45.720