DGMA-3-B-10
466385-CK
Tools466385-CK Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Crossover plate |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product width in | 1.000 |
| Product width mm | 25.400 |