Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMS31E10S | |
| Product height in | 3.300 | |
| Product height mm | 83.820 | |
| Product length in | 1.377 | |
| Product length mm | 34.976 | |
| Product width in | 3.300 | |
| Product width mm | 83.820 |