Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGVM310S | |
| Product height in | 3.310 | |
| Product height mm | 84.074 | |
| Product length in | 3.310 | |
| Product length mm | 84.074 | |
| Product width in | 1.380 | |
| Product width mm | 35.052 |