Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.680 | |
| A dimension MM | 68.070 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.575 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4675-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.120 | |
| End connection hex size MM | 28.448 | |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.520 | |
| Hose cut off factor MM | 38.570 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.830 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 |
