Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.560 | |
| A dimension MM | 90.424 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4675-20S | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 34.925 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.812 | |
| Hose cut off factor MM | 46.025 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.010 | |
| Inside diameter MM | 25.654 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 3.560 | |
| Product length mm | 90.424 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/16-18 | 1 5/16-18 |