Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.940 | |
| A dimension MM | 125.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.250 | |
| Backup hex size MM | 57.150 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4675-32S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.250 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.102 | |
| Hose cut off factor MM | 78.800 | |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product height in | 2.812 | |
| Product height mm | 71.424 | |
| Product length in | 4.940 | |
| Product length mm | 125.476 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.812 | |
| Product width mm | 71.424 |