Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.310 | |
| A dimension MM | 134.870 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4675-40S | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 60.300 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.750 | |
| End connection hex size MM | 69.850 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.843 | |
| Hose cut off factor MM | 72.212 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.210 | |
| Inside diameter MM | 56.134 | |
| Product height in | 3.312 | |
| Product height mm | 84.125 | |
| Product length in | 5.310 | |
| Product length mm | 134.874 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.312 | |
| Product width mm | 84.125 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |