Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.340 | |
| A dimension MM | 135.636 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 2.250 | |
| Backup hex size MM | 57.150 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4677-40-32S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.357 | |
| Drop dimension MM | 34.47 | |
| End connection hex size IN | 2.250 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.062 | |
| Hose cut off factor MM | 77.775 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product height in | 1.357 | |
| Product height mm | 34.468 | |
| Product length in | 5.340 | |
| Product length mm | 135.636 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.310 | |
| Product width mm | 84.074 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 2-18 | 2-18 |