Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.460 | |
| A dimension MM | 87.880 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4679-20-16S | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.374 | |
| Drop dimension MM | 60.29 | |
| End connection hex size IN | 1.120 | |
| End connection hex size MM | 28.575 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.875 | |
| Hose cut off factor MM | 47.625 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 2.374 | |
| Product height mm | 60.300 | |
| Product length in | 3.460 | |
| Product length mm | 87.884 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 1/16-18 | 1 1/16-18 |