Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.000 | |
| A dimension MM | 101.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4679-24-20S | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.500 | |
| Drop dimension MM | 63.50 | |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 34.925 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.250 | |
| Hose cut off factor MM | 57.150 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.010 | |
| Inside diameter MM | 25.654 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/16-18 | 1 5/16-18 |