Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.220 | |
| A dimension MM | 183.380 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 69.850 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4679-48-40S | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 60.300 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.440 | |
| Drop dimension MM | 138.76 | |
| End connection hex size IN | 2.750 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -48 | -48 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.750 | |
| Hose cut off factor MM | 120.650 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.210 | |
| Inside diameter MM | 56.130 | |
| Product height in | 5.440 | |
| Product height mm | 138.176 | |
| Product length in | 7.220 | |
| Product length mm | 183.388 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.000 | |
| Product width mm | 101.600 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |