Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
468-97981
BOOT xxxRECEIVING CHECK FOR CLAMPS xxx
468-97981
Where to buy
Export PDF
Tools
Add to comparison
468-97981
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Item type
ROD BOOT
Rod boot
Product height in
4.500
Product height mm
114.300
Product width in
4.500
Product width mm
114.300