Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
468536
SEAT
468536
Where to buy
Export PDF
Tools
Add to comparison
468536
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.370
Product height mm
34.798
Product length in
0.625
Product length mm
15.875
Product width in
1.370
Product width mm
34.798