Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
468537
PISTON
468537
Where to buy
Export PDF
Tools
Add to comparison
468537
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.624
Product height mm
41.250
Product length in
4.174
Product length mm
106.020
Product width in
1.624
Product width mm
41.250