Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
468643
COVER PROTECTION
468643
Where to buy
Export PDF
Tools
Add to comparison
468643
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.990
Product height mm
101.346
Product length in
0.470
Product length mm
11.938
Product width in
1.860
Product width mm
47.244