Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PEAK HYDRAULIC SYSTEMS | High peak hydraulic systems |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4689 | |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC | EN857 2SC |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting drop dimension 1 IN | 0.8 | |
| Fitting drop dimension 1 MM | 21.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 689 | |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC215 SERIES | EC215 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 24241-12-12H21Z | |
| Overall length IN | 23.6 | |
| Overall length MM | 600 | |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |