Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.140 | |
| A dimension MM | 105.150 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.938 | |
| Backup hex size MM | 23.813 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4690-12S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.180 | |
| Drop dimension MM | 55.37 | |
| End connection hex size IN | 0.938 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.625 | |
| Hose cut off factor MM | 41.275 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.490 | |
| Product height in | 2.188 | |
| Product height mm | 55.575 | |
| Product length in | 4.140 | |
| Product length mm | 105.156 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.510 | |
| Product width mm | 38.354 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
