Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.180 | |
| A dimension MM | 106.170 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 31.750 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4690-16S | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.437 | |
| Drop dimension MM | 61.89 | |
| End connection hex size IN | 1.250 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.875 | |
| Hose cut off factor MM | 47.625 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.820 | |
| Product height in | 2.437 | |
| Product height mm | 61.900 | |
| Product length in | 4.180 | |
| Product length mm | 106.172 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.760 | |
| Product width mm | 44.704 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
