Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.290 | |
| A dimension MM | 58.160 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.050 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 469601-6S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE USF SWIVEL | Female USF Swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.129 | |
| Hose cut off factor MM | 28.677 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.300 | |
| Inside diameter MM | 7.620 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.865 | |
| Product length mm | 47.371 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
