Product specifications
Characteristic | Value |
|---|---|
| Additonal Ports | M12 x 1.5-6H LOAD SENSING METRIC O-RING PORT |
| Brand | Danfoss |
| Cylinder Relief Valve Setting | 220 bar [3190 lbf/in2] |
| Design Code | 001 |
| Displacement | 500 cm3/r [30.5 in3/r] |
| Flow Amplification | 2.00:1.00 |
| Fluid Type | REFERENCE EATON TECHNICAL BULLETIN 3-401 |
| Identification | NAME PLATE WITH CUSTOMER NUMBER |
| Inlet or LS relief setting | None |
| Inlet Pressure Rating | 175 bar [2538 lbf/in2] |
| Input Torque | Median low torque |
| Load Circuit | NON REACTION ,CYLINDER DAMPED,LEVEL 3 |
| Mechanical Interface | INTERNAL INVOLUTE SPLINE, 12 TOOTH 16/32 DP 30 DEGREE PA |
| Mounting Threads | 4-M10X1.5 Mounting Threads Mounting Face |
| Neutral Circuit | Load sensing, dynamic signal |
| Nominal Flow Rating | 75 L / min [20.00 gal/min] Q-AMP |
| P,T,L, and R port size | 4X M20 x 1.5-6H METRIC O-RING PORT |
| Paint & packaging | Black paint |
| Port face threads | 2-M12X1.75-6H |
| Port Face Threads | 2-M12X1.75-6H |
| Product series | Xcel80 steering unit |
| Return Pressure Rating | 10 bar [ 145 lbf/ in2] maximum |
| Special Features | None |
| Unit type | Standard |
| Valve Options | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, INLET CHECK VALVE |