Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AB | M12 x 1.5-6H LOAD SENSING METRIC PORT |
| Cylinder Relief Valve Setting | 31 | 220 bar [3190 lbf/in2] |
| Design Code | B | 002 |
| Displacement | 12 | 500 cm3/r [30.5 in3/r] |
| Flow Amplification | C | 2.00:1.00 |
| Fluid Type | A | REFERENCE EATON TECHNICAL BULLETIN 3-401 |
| Identification | 01 | BAR CODE, DANFOSS PART NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 2 | 175 bar [2538 lbf/in2] |
| Input Torque | 4 | Neutral low |
| Load Circuit | E | NON REACTION ,CYLINDER DAMPED,LEVEL 3 |
| Mechanical Interface | A | INTERNAL INVOLUTE SPLINE, 12 TOOTH 16/32 DP 30 DEGREE PA |
| Mounting Threads | A | 4-M10X1.5 Mounting Threads Mounting Face |
| Neutral Circuit | B | Load sensing, static signal |
| Nominal Flow Rating | 5 | 75 L / min [20.00 gal/min] Q-AMP |
| P,T,L, and R port size | C | 4X M20 x 1.5-6H metric port |
| Paint & packaging | 1 | Black paint |
| Port face threads | 2-M12X1.75-6H | |
| Port Face Threads | B | 2-M12X1.75-6H |
| Product Series | ASJ | Xcel80 steering unit |
| Return Pressure Rating | A | 21 bar [ 300 lbf/ in2] maximum |
| Special Features | AA | None |
| Unit type | A | Standard |
| Valve Options | 18 | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, INLET CHECK VALVE |