Product specifications
Characteristic | Value |
|---|---|
| Additonal Ports | M12 x 1.5-6H o-ring LS |
| Cylinder Relief Valve Setting | 200 bar [2900 lbf/in2] |
| Design Code | 002 |
| Displacement | 320 cm3/r [19.5 in3/r] |
| Flow Amplification | 2.00:1.00 |
| Fluid Type | REFTECHNICAL BULLETIN 3-401 |
| Identification | Bar code,DPS PN |
| Inlet or LS relief setting | 160 bar [2320 lbf/in2] |
| Inlet Pressure Rating | 175 bar [2538 lbf/in2] |
| Input Torque | Median low torque |
| Load Circuit | NR,CD,LEVEL 3 |
| Mechanical Interface | IIP, 12 tooth 16/32 DP 30° PA |
| Mounting Threads | 4-M10X1.5 |
| Neutral Circuit | Load sensing, dynamic signal |
| Nominal Flow Rating | 75 LPM [20.00 gal/min] Q-AMP |
| P,T,L, and R port size | 4X M20 x 1.5-6H o-ring port |
| Paint & packaging | Black paint |
| Port face threads | None |
| Port Face Threads | None |
| Product series | Xcel80 steering unit |
| Return Pressure Rating | 10 bar [ 145 lbf/ in2] maximum |
| Special Features | None |
| Unit type | Standard |
| Valve Options | CRV,ACV,ICV,LSRV |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |