Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 3/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.0625 in | |
| Hose cut-off factor | 1.76 in | |
| Hose dash size | -12 | |
| Inside diameter | .61 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.38 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.38 in | |
| Product Length/Depth | 3.8 in | |
| Product material | Carbon steel | |
| Product Volume | 7.237 in³ | |
| Product Weight | .7211 lb | |
| Product Width | 1.38 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975066287 |