47012E-612
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA12FJ12
47012E-612
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.0625 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 1.85 in | |
| Hose dash size | -12 | |
| Inside diameter | .58 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.38 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.38 in | |
| Product Length/Depth | 3.9 in | |
| Product material | Carbon steel | |
| Product Volume | 7.427 in³ | |
| Product Weight | .7344 lb | |
| Product Width | 1.38 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975066300 | |
| Working pressure | 3300 Psi |