47012E-75C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20DS12
47012E-75C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 25 | |
| End Size 2 | 3/4 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.625 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 2.07 in | |
| Hose dash size | -12 | |
| Inside diameter | .58 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.625 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.625 in | |
| Product Length/Depth | 4.11 in | |
| Product material | Carbon steel | |
| Product Volume | 10.853 in³ | |
| Product Weight | 1.084 lb | |
| Product Width | 1.625 in | |
| Thread sealant | No | |
| Thread Size 1 | M36x2.0 | |
| UNSPSC | 40183100 | |
| UPC | 757522222990 |