47016E-56P
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16BFA16
47016E-56P
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 1.46 | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.5 in | |
| Hose cut-off factor | 3.22 in | |
| Hose dash size | -16 | |
| Inside diameter | .76 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.5 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.46 in | |
| Product Length/Depth | 5.58 in | |
| Product material | Carbon steel | |
| Product Volume | 12.22 in³ | |
| Product Weight | 1.867 lb | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| Thread Size 1 | G 1–11 | |
| UNSPSC | 40183100 | |
| UPC | 757522222938 |